Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAF63..J

Frost detector, modulating

Stock no. BPZ:QAF63..J

Stock no. BPZ:QAF63..J

  • For fitting to the air duct

  • Fully active capillary tube sensor

  • With capillary tube entry

Additional info

In addition to direct mounting, the frost sensor can be fitted to the air duct using the AQM63.0 snap-on mounting flange (accessory).

Attribute

Value

Operating voltage

AC 24 V

Power consumption

5 VA

Min. active length

250 mm

Ambient temperature, operation

-15...60 °C

Measuring range, temperature

0...15 °C

Connection cable

3-wire

Analog output, signal

DC 0...10 V

Degree of protection

IP42

Dimensions (W x H x D)

96 x 136 x 67 mm

Product Variants