Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAF63.2-J

Frost detector, modulating, capillary tube 2000 mm

Stock no. S55700-P153

Stock no. S55700-P153

  • For fitting to the air duct

  • Fully active capillary tube sensor

  • With capillary tube entry

Additional info

For fixing the capillary, accessory AQM63.2 (3 capillary tube clamps and 3 spacers) is required.

Attribute

Value

Operating voltage

AC 24 V

Power consumption

5 VA

Min. active length

250 mm

Ambient temperature, operation

-15...60 °C

Capillary length

2000 mm

Measuring range, temperature

0...15 °C

Connection cable

3-wire

Analog output, signal

DC 0...10 V

Degree of protection

IP42

Dimensions (W x H x D)

96 x 136 x 67 mm