Tools

Building TechnologiesBuilding Technologies

RCU10

Universal room thermostat for 4-pipe systems, AC 230 V, positioning signal 2 pt or PWM

Stock no. BPZ:RCU10

Stock no. BPZ:RCU10

  • Heating and cooling sequence

  • 2nd heating sequence

  • Selectable P-band
    (1 K heating, 0.5 K cooling, or 4 K heating, 2 K cooling)

  • Selectable dead zone (2 K or 5 K)

  • Frost protection function


Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

6 VA

Positioning signal

2-position, 2-position PDM

Ambient temperature, operation

0...50 °C

Triac outputs, number

2

Setpoint setting range

8...30 °C

Switching differential

Heating: 1 or 4 K;Cooling: 0.5 or 2 K

Digital inputs, number

1

Digital input, contact query

DC 3...6, DC 6...15 mA

Digital input, application

Night setback

Triac outputs

PWM or ON/OFF

Triac output, switching voltage

AC 230 V

Triac output, switching current

0.02...1 A

Mounting position

Wall mounting with screw

Type of fixing

Wall mounting with screw

Degree of protection

IP30

Dimensions (W x H x D)

97 x 114 x 43 mm