UA9

Signal converter DC 0...10 V to DC 0...20 V phase control

Stock no. BPZ:UA9

Stock no. BPZ:UA9

For phase-cut signals, max. 40 W.

Attribute

Value

Operating voltage

AC 24 V

Power output

40 W

Analog inputs

Slave input, Control input

Analog input, signal

DC 0...10, DC 0...20 V

Analog output, signal

DC 0...20 V

Analog output, output

Max. 40 W

Degree of protection

IP20

Dimensions (W x H x D)

54 x 123 x 52 mm