UA1T

Power amplifier for thermal actuators AC 24 V, PWM

Stock no. BPZ:UA1T

Stock no. BPZ:UA1T

The UA1T power amplifier is used to allow the connection of additional valve actuators to controllers with an AC 24 V output signal.

Additional info

Indoor use

Attribute

Value

Operating voltage

AC 24 V

Current consumption

15 A

Ambient temperature, storage

-25…70 °C

Digital outputs

AC 24V PWM, for max. 2x2 therm. Fan

Universal input, signal

AC 24 V

Mounting

In recessed or wall-mounted conduit box

Operating temperature

0...70 °C

Weight (incl. packaging)

0.42 kg

Dimensions (W x H x D)

55 x 18 x 22 mm