SEZ91.6

Signal converter DC 0...20 V Phs to DC 0...10 V

Stock no. BPZ:SEZ91.6

Stock no. BPZ:SEZ91.6

For the conversion of DC 0...20 VPh signals

to DC 0...10 V signals

Additional info

Note: Use type SEZ91.PU-K4 for signals from RDE2, RDN2, PU-K4!

Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

0.5 VA

Analog input, signal

DC 0...20 V Phs

Analog output, signal

DC 0...10 V

Ambient temperature, operation

0...50 °C

Degree of protection

IP20

Dimensions (W x H x D)

57 x 22 x 18 mm