SEZ220

Signal converter with preprogrammed applications

Stock no. BPZ:SEZ220

Stock no. BPZ:SEZ220

  • Maximum and minimum selection

  • Calculation of average

  • Calculation of enthalpy, enthalpy differential, absolute humidity, dewpoint

  • Flexible adaptation, limitation, inversion and conversion of input signal

  • Tested preselected applications

  • Flexible configuration


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

5 VA

Analog outputs, number

2

Analog output, signal

DC 0...10 V

Analog output, current

Max. 1 mA

Universal inputs, number

5

Universal input, signal

0...1000, DC 0...10, LG-Ni1000, Pt1000, T1 (PTC) Ohm

Degree of protection

IP20

Dimensions (W x H x D)

123 x 90 x 86 mm