SEM62..

Transformers

Stock no. BPZ:SEM62..

Stock no. BPZ:SEM62..

Transformer with housing, providing a reduction in voltage from AC 230 V to AC 24 V (output power 30 VA)

  • Self-resetting fuse integrated on the primary side

  • Secondary On/Off switch and replaceable fuse (SEM62.2 only)

  • Plug-in screw terminals

  • Two secondary output plug-in terminals


Attribute

Value

Operating voltage

AC 230 V

Primary voltage

AC 230 V

Secondary voltage

AC 24 V

Output rating

30 VA

Mounting

On DIN rail, With screws

Degree of protection

IP20

Dimensions (W x H x D)

114 × 106 × 57 mm

Connection cable

Max. 2.5 mm2

Type of fixing

Wall mouting with screws
DIN rail 120 mm long min.

Ambient temperature, operation

0…50 °C

Product Variants