SEM62.2

Transformer with switch and replaceable fuse

Stock no. BPZ:SEM62.2

Stock no. BPZ:SEM62.2

Transformer with housing, providing a reduction in voltage from AC 230 V to AC 24 V (output power 30 VA)

  • Self-resetting fuse integrated on the primary side

  • Secondary On/Off switch and replaceable fuse

  • Plug-in screw terminals

  • Two secondary output plug-in terminals

Additional info

Standard version incl. switch and exchangeable fuse on the secondary side

Attribute

Value

Operating voltage

AC 230 V

Primary voltage

AC 230 V

Frequency

50/60 Hz

Secondary voltage

AC 24 V

Output rating

30 VA

Fuse

Primary: Self-resetting (PTC)
Secondary: Microfuse 5 × 20 mm (Ø × L)

Mounting

On DIN rail, With screws

Degree of protection

IP20

Dimensions (W x H x D)

114 × 106 × 57 mm

Connection cable

Max. 2.5 mm2

Type of fixing

Wall mouting with screws
DIN rail 120 mm long min.

Ambient temperature, operation

0…50 °C