SEM61.4

Signal converter DC 0…10 V or DC 0 / 10 V in AC 0 / 24 V

Stock no. BPZ:SEM61.4

Stock no. BPZ:SEM61.4

For converting a DC 0…10 V or DC 0 / 10 V input signal to a pulse-width modulated output signal AC 24 V for the control of maximum 20 current valves

Attribute

Value

Positioning signal

2-position (PDM)

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

1 VA

Power output

10 VA

Analog inputs, number

1

Analog input, signal

DC 0...10 V

Digital inputs, number

1

Digital input, contact query

DC 0/10 V

Digital outputs

Pulse-width modulated or ON/OFF,
non-floating

Triac outputs, number

1

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Ambient temperature, operation

-5…50 °C

Degree of protection

IP20

Connection cable

Max. 2.5 mm2

Dimensions (W x H x D)

36 × 90 × 60 mm

Type of fixing

DIN rail 40 mm long min.