SEH62.1

Digital time switch, 1-channel, with 7-day program

Stock no. BPZ:SEH62.1

Stock no. BPZ:SEH62.1

Programmable as 24-hour or 7-day time switch. Wall or DIN rail mounting.

Attribute

Value

Operating voltage

AC 230 V

Power consumption

3 VA

Frequency

50/60 Hz

Buffer time

72 h

Display

LCD

Digital inputs, number

1

Digital input, contact query

8, DC 24 mA

Digital input, application

Countdown timer

Relay outputs, number

1

Relay output, switching voltage

AC 24…250, DC 24 V

Relay output, switching current

AC 6 (3), DC 0.1…4 A

Relay outputs

Change-over contact, potential-free

Connection cable

Max. 2.5 mm2

Type of fixing

Wall mouting with screws
DIN rail 60 mm long min.

Degree of protection

IP20

Ambient temperature, operation

0…50 °C

Dimensions (W x H x D)

79 × 106 × 56 mm