N 350E01

IP controller

Stock no. 5WG1350-1EB01

Stock no. 5WG1350-1EB01

  • LEDs for indicating that the device is ready-to-run, KNX communication, IP communication

  • LC-Display

  • Electronics powered via an external nominal 24 V AC/DC power supply unit

  • Integrated bus coupling units

  • Bus connection via bus terminal

  • Ethernet connection via RJ45 socket

  • Plug-in terminal block for the connection of an external power supply unit

  • Supports KNXnet/IP

  • 1 Interface functions (Tunneling)

  • 1 Interface functions (object server)

  • Integrated real-time clock weekly scheduling program for 100 scheduled entries/Astro function

  • Yearly time switching functions

  • 200 Event entries

  • 30 Logic gates

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail

Additional info

The external 24 V AC/DC power supply unit must be ordered separately (e. g. 4AC2402).



Dimension width (1 MW = 18 mm)

4 MW