N 148/22

IP interface

Stock no. 5WG1148-1AB22

Stock no. 5WG1148-1AB22

  • LEDs for indicating that the device is ready-to-run, KNX communication, IP communication

  • Electronics powered via an external nominal 24 V AC/DC power supply unit

  • Power consumption at 24 V DC, 57 mA

  • Power supply for the electronics via "Power over Ethernet" according to IEEE 802.3af

  • Integrated bus coupling units, Bus connection via bus terminal

  • Ethernet connection via RJ45 socket

  • Plug-in terminal block for the connection of an external power supply unit

  • Supports KNXnet/IP

  • 4 Interface functions (Tunneling)

  • 1 Interface functions (object server)

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail

Additional info

The external 24 V AC/DC power supply unit must be ordered separately (e. g. 4AC2402).

Attribute

Value

Dimension width (1 MW = 18 mm)

2 MW