N 143/01

IP Gateway KNX-BACnet

Stock no. 5WG1143-1AB01

Stock no. 5WG1143-1AB01

  • BACnet Application Specific Controller (B-ASC) as Gateway between KNX TP and BACnet IP

  • Up to 250 BACnet objects

  • Up to 455 BACnet COV subscriptions

  • Automatic translation of KNX communication objects into BACnet objects according to the configuration with ETS

  • For communication between KNX EIB devices and PCs or other devices with Ethernet (10BaseT) interface, as well as in conjunction with a LAN modem or DSL router for remote access to an KNX EIB installation

  • For use as an interface e.g. for ETS3 or for visualization software

  • Use the KNXnet/IP protocol

  • Up to four KNXnet/IP Tunneling connections for parallel bus access by ETS and further PC software

  • ObjectServer connection for visualization via network connections with long signal transmission duration

  • Assignment of the network parameters by the installer using ETS, or automatically by a DHCP server in the network

  • 2 LEDs for display of operational availability and IP communication

  • Additional power supply by an external safety extra low voltage power supply for DC 24 V

  • Pluggable terminal block for connection of external power supply unit (not included)

  • Integrated bus coupling unit with bus connection via bus terminal

  • Ethernet connection via RJ45 socket

  • Mounting on DIN rail EN 60715-TH35-7.5


Attribute

Value

Dimension width (1 MW = 18 mm)

4 MW