Active setpoint adjuster 0…100 %, for flush panel mounting

Stock no. BPZ:BSG61

Stock no. BPZ:BSG61

Setpoint adjuster for flush panel mounting 48 x 48 mm, with 2 adjustable stops, for setting or limiting a setpoint or positioning signal. With transparent front cover and exchangeable scales, depending on requirements. Supplied with 0…100 % scale (other scales availables as accessories under BSG-Z).



Positioning signal

DC 0…10 V

Operating voltage

AC 24, DC 15…24 V

Power consumption

0.3 W

Connection cable

Max. 2.5 mm2

Dimensions (W x H x D)

48 × 48 × 46 mm