BSG21.2

Setpoint adjuster, passive, scale 0...50 °C

Stock no. BPZ:BSG21.2

Stock no. BPZ:BSG21.2

Setpoint adjuster for flush panel mounting 48 x 48 mm, with 2 adjustable stops for setpoint limitation. With transparent plastic cover and scales according to the temperature ranges.

Attribute

Value

Operating voltage

Mains independent

Setpoint setting range

0...50 °C

Temperature range

0...50 °C

Analog outputs, number

1

Analog output, signal

LG-Ni1000

Ambient temperature, operation

-5…55 °C

Degree of protection

IP42

Type of fixing

Mounting in a control panel front, control desk or on a concealed conduit box (on the cover plate)

Dimensions (W x H x D)

48 × 48 × 46 mm