BAU200

Universal digital indicator

Stock no. BPZ:BAU200

Stock no. BPZ:BAU200

Universal single point digital indicator

  • Suitable for front-mounting in control panel

  • With LED display

  • Input signal (type of signal and measuring range) can be set with buttons

  • For all Siemens Building Technologies sensors (LG-Ni 1000, T1, PT100, PT 1000, 0 ... 10 V)


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

<8 VA (faulty format)

Analog input, signal

DC 0...10, LG-Ni1000, Pt100, Pt1000, T1 (PTC) V

Analog output, signal

DC 0...10 V

Degree of protection

IP50

Dimensions (W x H x D)

96 x 48 x 83 mm