RVP360

Heating controller for 2 heating circuits and d.h.w.

Stock no. S55370-C139

Stock no. S55370-C139

Weather-compensated flow temperature control of 2 independent heating circuits with or without room influence, d.h.w. heating and demand-dependent boiler control.

Key functions

In addition to the functions of the RVP350, the RVP360 provides the following:

  • 6 preprogrammed plant types can be selected, with automatic assignment of the functions required for each plant type

  • Control of 2 mixing heating circuits

  • Control of 1 pump heating circuit and 1 mixing heating circuit


Attribute

Value

Operating voltage

AC 230 V

Frequency

50 Hz

Power consumption

8 VA

Analog input, signal

LG-Ni1000, NTC 575

Relay output, switching voltage

AC 24...230 V

Relay output, switching current

2 x 2(2), 9 x 1(1) A

Dimensions (W x H x D)

144 × 96 × 109 mm