QVE1900

Flow switch for use in hydraulic systems, PN10, DN32...200

Stock no. BPZ:QVE1900

Stock no. BPZ:QVE1900

For monitoring operation of systems using liquids or gases.

Attribute

Value

Digital output, switching voltage

250 VAC

Digital output, switching current

15 (8) A

Connection, electrical

Screw terminals

Nominal size, piping

DN32 - DN200

Connecting thread

R 1 " thread

Digital outputs

1-pin, Potential-free, Changeover contact

PN class

PN 10

Medium temperature

-20...120 °C

Ambient temperature, operation

-20...85 °C

Material, valve body

Brass

Degree of protection

IP65

Dimensions (W x H x D)

108 x 70 x 132 mm