QAW740

Room unit with KNX bus

Stock no. BPZ:QAW740

Stock no. BPZ:QAW740

Configurable unit with display of operating mode, timer, temperatures and fault.

With 3 operating elements:

  • Knob for setpoint readjustments

  • Operating mode button

  • Timer button


Attribute

Value

Voltage supply

KNX bus

Measuring range, temperature

0...50 °C

Setpoint readjustment range

±3 K

Communication

KNX TP1 EE

Connection cable

2-wire

Degree of protection

IP20

Dimensions (W x H x D)

96 x 96 x 47 mm