QAW70..

Multifunctional room operator unit

Stock no. BPZ:QAW70..

Stock no. BPZ:QAW70..

Programmable unit with display of date, time of day, room temperature, outside temperature, setting values and current 7-day program. With knob for manual setpoint readjustments and presence button for manually activating the savings program

Attribute

Value

Sensing element

NTC 10kΩ at 25 °C

Measuring range, temperature

0...32 °C

Setpoint readjustment range

±3 K

Communication

PPS

Connection cable

2-wire

Degree of protection

IP30

Dimensions (W x H x D)

97 x 143 x 41 mm

Product Variants