QAA50.110/101

Room unit with PPS interface

Stock no. BPZ:QAA50.110/101

Stock no. BPZ:QAA50.110/101

Room unit with LCD display, room temperature measurement and display, knob for manual setpoint readjustments, operating- and presence button

Attribute

Value

Voltage supply

Supply from controller module

Measuring range, temperature

0…45 °C

Setpoint readjustment range

±3 K

Communication

PPS

Mounting

Wall mount

Connection cable

2-wire

Degree of protection

IP20

Dimensions (W x H x D)

96 x 96 x 47 mm