QAZ21.682/101

Temperature sensor with silicone cable 2 m, LG-Ni1000

Stock no. BPZ:QAZ21.682/101

Stock no. BPZ:QAZ21.682/101

Additional info

Supplied complete with 2 cable ties and sleeve coated with thermal conductive wax for fitting to pipework.

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

-50...80 °C

Time constant

Fitted to pipework <20 s (faulty format)

Material, protection pocket

Stainless steel

Protection pocket

50 x 6 mm

Connection cable

Silicone, 2-wire

Cable length

2 m

Degree of protection

IP67

Packaging unit

1 piece