RVP351

Heating controller for 1 heating circuit and d.h.w., without communication

Stock no. S55370-C138

Stock no. S55370-C138

Weather-compensated flow temperature control of heating circuit with or without room influence, d.h.w. heating and demand based boiler temperature control (like RVP350).

RVP351 without LPB communication for standalone applications.

Attribute

Value

Name

RVP351

Operating voltage

AC 230 V

Frequency

50 Hz

Power consumption

7 VA

Analog input, signal

LG-Ni1000, NTC 575

Digital inputs

Status contact

Relay output, switching voltage

AC 24...230 V

Relay output, switching current

2 x 2(2), 7 x 1(1) A

Dimensions (W x H x D)

144 × 96 × 109 mm