RVP211.0

Heating controller without time switch, with d.h.w. heating

Stock no. BPZ:RVP211.0

Stock no. BPZ:RVP211.0

Heating controller for use in residential or smaller commercial buildings that have their own heat generation and own DHW heating. Easy-to-understand analog operating elements for the enduser.

Key functions (same as RVP201)

Other settings (same as RVP201)

DHW heating functions

  • Storage tank charging by control of a charging pump:

  • Absolute priority: Heating circuit pump remains locked during DHW charging

  • No priority (parallel): Heating circuit pump and DHW charging pump operate parallel

  • Storage tank charging by control of a diverting valve

  • Frost protection for DHW

  • DHW temperature can be acquired via a temperature sensor or thermostat

Operating modes

The following operating modes can be selected with the slider: Automatic/Protection, Automatic/Reduced, Setback, Normal operation, Protection, or DHW heating only.

Attribute

Value

Name

RVP211.0

Operating voltage

AC 230 V

Frequency

50 Hz

Power consumption

7 VA

Analog input, signal

LG-Ni1000, NTC 575

Relay output, switching voltage

AC 24…230 V

Relay output, switching current

2 A

Degree of protection

IP40

Dimensions (W x H x D)

144 × 96 × 115 mm