RVP201.0

Heating controller without time switch

Stock no. BPZ:RVP201.0

Stock no. BPZ:RVP201.0

Heating controllers for use in residential or smaller commercial buildings that have their own heat generation. Easy-to-understand analog operating elements for the enduser.

Key functions

Weather-compensated flow or boiler temperature control, with or without room influence or room temperature control. Control of 3- or 2-position actuators or direct control of a burner.

Additional settings

  • Control of the heating pump

  • Quick setback and boost heating

  • Heating curve

  • Room temperature influence

  • Frost protection for the plant and the room

  • Automatic ECO function for switching the heating system on and off depending on demand

  • Maximum limitation of the flow or boiler temperature

  • Pump overrun and pump kick

  • Remote switching of operating mode via room unit or external switch

Operating modes

The following operating modes can be selected with the slider: Automatic/Protection, Automatic/Reduced, Setback, Normal operation and Protection.

Attribute

Value

Name

RVP201.0

Operating voltage

AC 230 V

Frequency

50 Hz

Power consumption

7 VA

Analog input, signal

LG-Ni1000, NTC 575

Relay output, switching voltage

AC 24…230 V

Relay output, switching current

2 A

Degree of protection

IP40

Dimensions (W x H x D)

144 × 96 × 115 mm