RLE132

Immersion temperature controller, AC 230 V, 3-position output

Stock no. BPZ:RLE132

Stock no. BPZ:RLE132

Compact electronic controller with immersion type temperature sensor and setting unit combined in one device. It is designed for installation directly onto the plant. Only the wires for mains connection and controller output need to be laid. Supplied with protection pocket for indirect temperature sensing.

Application:

Modulating temperature controller, with 3-position control signal and auxiliary relay. The RLE132 is ideally suited for control of the following heating plants:

  • Domestic hot water temperature

  • Flow temperature control

  • Calorifiers or heat exchangers

Features:

  • Values for both normal and reduced temperature can be set

  • Setpoint changeover via external contact or time switch

  • Optional legionella function

  • Auxiliary digital output for heat demand

  • Connection for remote setting unit

  • Minimum limitation of boiler return temperature

  • Minimum or maximum limitation of the return temperature

  • PI control (selectable)

  • Service mode


Attribute

Value

Energy saving setpoint

0...50 K

PN class

PN 10

Display

No

Time constant

With protection pocket: 30, Without protection pocket: 6 s

Name

RLE132

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

4 VA

Setpoint readjustment range

0...50 K

Setpoint setting range

0...130 °C

Control loops, number

1

Digital inputs, number

1

Digital inputs

Potential-free input signal

Digital input, contact query

DC 3...6, DC 6...15 mA

Digital outputs

Potential-free, N.O. contact

Relay outputs, number

3

Relay outputs

N.O. contact, potential-free

Relay output, switching voltage

AC 24...250 V

Relay output, switching current

2 A

Digital output, switching voltage

AC 24...230 V

Digital output, switching current

2 A

Degree of protection

IP65

Dimensions (W x H x D)

125 × 152 × 78 mm