RWD82

Universal controller, AC 24 V, with 2 relay outputs

Stock no. BPZ:RWD82

Stock no. BPZ:RWD82

Universal controller with P or PI action for heating, ventilation and air conditioning.

Auxiliary functions

  • PI limiter function (absolute and relative limit)

  • Remote setpoint

  • Setpoint compensation

  • Winter/summer mode changeover (analogue or digital input)

  • Cascade control

  • Maximum priority for cooling / dehumidifying


Attribute

Value

Ambient temperature, operation

0…50 °C

Type of fixing

Wall mounting with screws,
DIN rail mounting, min. 120 mm long

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

3.5 VA

Positioning signal

2-position, 3-position

Control loops, number

1

Digital inputs, number

1

Digital inputs

Potential-free input signal

Digital input, application

Night setback

Digital input, contact query

DC 15, DC 15 mA

Universal inputs, number

2

Universal input, signal

LG-Ni1000, DC 0...10, Pt1000 V

Relay outputs, number

2

Relay outputs

Changeover contacts, potential-free

Relay output, switching voltage

AC 24…230, DC 5…30 V

Relay output, switching current

AC 0.02…3 (4), DC 0.1…4 A

Degree of protection

IP20

Dimensions (W x H x D)

130 x 114 x 57 mm