RLU236

Universal controller, 2 control loops, 3 analog and 6 relay outputs

Stock no. BPZ:RLU236

Stock no. BPZ:RLU236

  • Tested, predefined applications

  • Flexible configuration

  • Suited for the controlled variables temperature, relative / absolute humidity, pressure / differential pressure, air flow rate, indoor air quality, etc.

  • Autonomous sequence controllers with P, PI or PID mode

  • Integrated operation

  • No commissioning tool required (optional)


Attribute

Value

Name

RLU236

Operating voltage

AC 24 V

Frequency

50/60 Hz

Control loops, number

2

Analog outputs, number

3

Analog output, signal

DC 0...10 V

Analog output, current

Max. 1 mA

Digital inputs, number

2

Digital inputs

Potential-free input signal

Digital input, contact query

5, DC 15 mA

Universal inputs, number

5

Universal input, signal

0...1000, 1000...1175, 2 x LG-Ni1000, DC 0...10, Potential-free digital status contact, LG-Ni1000, Pt1000, T1 (PTC) Ohm

Relay outputs, number

6

Relay outputs

Potential-free switching contact

Relay output, switching voltage

AC 19...265 V

Relay output, switching current

4 (3) A

Degree of protection

IP20