RLA162

Room temperature controller, AC 24 V, 2 outputs DC 0…10 V

Stock no. BPZ:RLA162

Stock no. BPZ:RLA162

Electronic controller designed for room mounting applications. It is configurable for heating and/or cooling applications and can operate as a single controller or together with duct mounted units (RLM) for limiting.

Application:

Modulating temperature controller, with 1 or 2 continuous DC 0...10 V output signals. The RLA162 is used for control and limiting of room temperatures in small HVAC plants.

The following units can be controlled:

  • Heating (or cooling) valve actuators

  • Air damper actuators

  • Step controllers or current valves for electric heating

  • Signal converters

Features:

  • Low limitation input (supply air temperature)

  • Compensation via outside sensor

  • Connection for remote setting unit

  • P or PI control (selectable)

  • Service modes

  • Heating and cooling modes available

  • Setpoint changeover via external contact or time switch


Attribute

Value

Energy saving setpoint

0...10 K

Display

No

Type of fixing

Screws

Name

RLA162

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

2 VA

Setpoint readjustment range

0...10 K

Setpoint setting range

8...30 °C

Control loops, number

1

Analog input, signal

LG-Ni1000, DC 0...10 V

Analog outputs, number

2

Analog output, signal

DC 0...10 V

Analog output, current

Max. 1 mA

Digital inputs, number

1

Digital inputs

Potential-free input signal

Digital input, contact query

DC 3...6, DC 6...15 mA

Degree of protection

IP30

Dimensions (W x H x D)

97 × 114 × 43 mm