RXL21.1/FC-11

Room controller for 3-speed fan

Stock no. BPZ:RXL21.1/FC-11

Stock no. BPZ:RXL21.1/FC-11

For fan coil units with 3-speed fan.

Additional info

Applications: FNC10 / FNC12 / FNC18

Application sheet: CM110677

Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

15 VA

Control algorithm

PI

Communication

Bus, Room unit: PPS2

Service plug

RXT20.1

Digital inputs, number

2

Relay outputs, number

3

Relay outputs

For 3-speed fan control

Relay output, switching voltage

AC 250 V

Relay output, switching current

5 (4) A

Triac outputs, number

4

Triac outputs

PWM, 3-position

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Mounting

On DIN rail, With screws

Mounting location

Fan coil, Ceiling voids with cover, Panel

Degree of protection

IP30

Dimensions (W x H x D)

113 x 167 x 62 mm