OZW672..

Web Server for LPB devices

Stock no. BPZ:OZW672..

Stock no. BPZ:OZW672..

Web server OZW672 allows for remote plant control and monitoring via the web

  • Operate web browser via PC/laptop and Smartphone

  • Operate via ACS790 PC tool

  • Connections: USB and Ethernet

  • 2 digital inputs for fault messages

  • Display fault messages in the web browser

  • Send fault messages to a maximum of 4 email recipients

  • Periodically send system reports to email recipients

  • Visualize the plants in the web browser based on standard plant diagrams and customized plant web pages

  • Function "Energy indicator" to monitor data points for energy-related limit values, or "Green limits"

  • Web services for external applications via Web API (Web Application Programming Interface)

  • Encrypted with https and TLS for emails

  • Record of trends, display and dispatch to 2 e-mail recipients

Additional info

Commissioning Instructions C5712 stored on web server

Package insert:

Installation Instructions G5711

Power pack AC 230 V / DC 24 V

Ethernet-cable

USB-cable

2 cable ties

Summary

Web servers OZW672.. can connect 1 LPB/BSB device or 4 or 16 LPB devices from the product ranges Sigmagyr, Albatros and Albatros2.

Attribute

Value

Operating voltage

Power pack: AC 230, Web server: DC 24 V

Communication

LPB/BSB (wire-Bus), Ethernet, RJ45 plug socket (shielded), USB V2.0 (universal serial bus)

Digital inputs, number

2

Degree of protection

IP30

Dimensions (W x H x D)

87.5 x 90 x 40 mm

Mounting

On DIN rails, With Screws

Product Variants