QAT22

Window pane temperature sensor

Stock no. BPZ:QAT22

Stock no. BPZ:QAT22

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

-10...50 °C

Measurement accuracy

At 0 °C: ±0.4 K

Time constant

30 s

Connection cable

2-wire

Cable length

1.5 m

Degree of protection

IP65

Dimensions (W x H x D)

19 x 12 x 37 mm