QAP21.3/8000

Cable temperature sensor silicone 8 m, LG-Ni1000

Stock no. BPZ:QAP21.3/8000

Stock no. BPZ:QAP21.3/8000

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

-30...130 °C

Measurement accuracy

At -30...130 °C: ±1.3 K

Time constant

Fitted to pipe: <20 s (faulty format)

Protection pocket

40,5 x 6 mm

Material, protection pocket

Stainless steel

Connection cable

Silicone

Cable length

8 m

Type of fixing

Cable tie or with accessories

Degree of protection

IP65