QAP1030/UFH

Cable temperature sensor PVC 4 m, NTC 3k

Stock no. S55720-S289

Stock no. S55720-S289

Attribute

Value

Sensing element, temperature

NTC 3k

Measuring range, temperature

-20…70 °C

Measurement accuracy

At -20…70 °C: ±0.3 K

Time constant

1.5 min to air

Protection pocket

Non

Material, protection pocket

non

Connection cable

PVC

Cable length

4 m

Degree of protection

IP65