QAM21..

Duct temperature sensor, passive

Stock no. BPZ:QAM21..0..

Stock no. BPZ:QAM21..0..

Fully active, flexible probe for averaging.

Additional info

Note on fixing:

Supplied complete with mounting flange.

Attribute

Value

Time constant

At v = 2 m/s: 30 s

Connection, electrical

Screw terminals

Type of fixing

Flange

Degree of protection

IP42

Dimensions (W x H x D)

80 x 61 x 31 mm

Product Variants