QAM2171.040

Duct temperature sensor 400 mm, DC 4...20 mA

Stock no. BPZ:QAM2171.040

Stock no. BPZ:QAM2171.040

Fully active, flexible probe for averaging.

Additional info

Note on fixing:

Supplied complete with mounting flange.

Attribute

Value

Operating voltage

DC 13.5...35 V

Power consumption

≤ 1 VA

Measuring range, temperature

-50...50 °C

Measurement accuracy

At -50...50 °C: ±0.9 K

Time constant

30 s at v = 2 m/s

Immersion length

400 mm

Probe length

400 mm

Connection, electrical

Screw terminals

Type of fixing

Flange

Analog output, signal

DC 4...20 mA

Degree of protection

IP54

Dimensions (W x H x D)

80 x 88 x 39 mm