QAM2130.040

Duct temperature sensor 400 mm, NTC 10k

Stock no. BPZ:QAM2130.040

Stock no. BPZ:QAM2130.040

Fully active, flexible probe for averaging.

Additional info

Note on fixing:

Supplied complete with mounting flange.

Attribute

Value

Sensing element, temperature

NTC 10k

Measuring range, temperature

-40...80 °C

Measurement accuracy

At -40...80 °C: ±1.2 K

Time constant

At v = 2 m/s: 30 s

Probe length

400 mm

Connection, electrical

Screw terminals

Type of fixing

Flange

Degree of protection

IP42

Dimensions (W x H x D)

80 x 61 x 31 mm