QAM2110.040

Duct temperature sensor 400 mm, Pt100

Stock no. BPZ:QAM2110.040

Stock no. BPZ:QAM2110.040

Fully active, flexible probe for averaging.

Additional info

Note on fixing:

Supplied complete with mounting flange.

Attribute

Value

Sensing element, temperature

Pt100

Measuring range, temperature

-50...80 °C

Measurement accuracy

At -50...80 °C: ±0.7 K

Time constant

At v = 2 m/s: 30 s

Probe length

400 mm

Connection, electrical

Screw terminals

Type of fixing

Flange

Degree of protection

IP42

Dimensions (W x H x D)

80 x 61 x 31 mm