QAE3..

Immersion temperature sensor for high temperature

Stock no. BPZ:QAE3..

Stock no. BPZ:QAE3..

With connection head made of die-cast aluminium.

No protection pocket required.

Attribute

Value

Sensing element, temperature

Pt100

Time constant

25 s

Material, immersion pocket

Stainless steel

Connection, electrical

Screw terminals

Type of fixing

Protection pocket G½ "

PN class

PN 40

Material, housing

Die-cast aluminum

Degree of protection

IP65

Dimensions (W x H x D)

69 x 92 x 81 mm

Product Variants