QAE3075.010

Immersion temperature sensor 100 mm, DC 4...20 mA, direct immersion

Stock no. BPZ:QAE3075.010

Stock no. BPZ:QAE3075.010

With connection head made of die-cast aluminium.

No protection pocket required.

Attribute

Value

Operating voltage

DC 7.5...30 V

Sensing element, temperature

Pt100

Measuring range, temperature

0...200 °C

Time constant

25 s

Immersion length

100 mm

Material, immersion pocket

Stainless steel

Connection, electrical

Screw terminals

Type of fixing

Protection pocket G½ "

Analog output, signal

DC 4...20 mA

PN class

PN 40

Material, housing

Die-cast aluminum

Degree of protection

IP65

Dimensions (W x H x D)

69 x 92 x 81 mm