QAE26.9

Immersion temperature sensor Ø 6 mm with cable and fitting

Stock no. BPZ:QAE26.9

Stock no. BPZ:QAE26.9

With connecting cable

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

-40...180 °C

Time constant

<3 s (faulty format)

Immersion length

25...260 mm

Material, immersion pocket

Stainless steel

Connection cable

Silicone, 2-wire

Cable length

1.2 m

Type of fixing

Thread R ¼ "

PN class

PN 40

Degree of protection

IP64

Diameter

6 mm