QAE21..4

Immersion temperature sensor active

Stock no. BPZ:QAE21..4

Stock no. BPZ:QAE21..4

Additional info

Fixing is made by protection pocket or compression fitting. No protection pocket is included as standard. The nominal pressure depends on the protection pocket used (see accessories). By using the compression fitting AQE2102 the nominal pressure is 16 bar (PN 16).

Attribute

Value

Power consumption

≤ 1 VA

Measuring range, temperature

-10...120 °C

Measurement accuracy

At 0...70 °C: ±1, At -40...120 °C: ±1.4 K

Time constant

With protection pocket: 30 s

Material, immersion pocket

Stainless steel

Connection, electrical

Screw terminals

Degree of protection

IP54

Dimensions (W x H x D)

80 x 88 x 39 mm

Product Variants