QAE21..

Immersion temperature sensor, passive

Stock no. BPZ:QAE21..

Stock no. BPZ:QAE21..

Additional info

Fixing is made by protection pocket or compression fitting. If for the nominal pressure no entry can be found in the table, no protection pocket is included as standard and the nominal pressure depends on the protection pocket used (see accessories). By using the compression fitting AQE2102 the nominal pressure is 16 bar (PN16).

Attribute

Value

Time constant

With protection pocket: 30, Without protection pocket: 8 s

Material, immersion pocket

Stainless steel

Connection, electrical

Screw terminals

Degree of protection

IP42

Dimensions (W x H x D)

80 x 60 x 31 mm

Product Variants