QAE2111.010

Immersion temperature sensor 100 mm Pt100, without protection pocket

Stock no. BPZ:QAE2111.010

Stock no. BPZ:QAE2111.010

Additional info

Fixing is made by protection pocket or compression fitting. If for the nominal pressure no entry can be found in the table, no protection pocket is included as standard and the nominal pressure depends on the protection pocket used (see accessories). By using the compression fitting AQE2102 the nominal pressure is 16 bar (PN16).

Attribute

Value

Sensing element, temperature

Pt100

Measuring range, temperature

-30...130 °C

Measurement accuracy

At -30...130 °C: ±0,95 K

Time constant

With protection pocket: 30, Without protection pocket: 8 s

Immersion length

100 mm

Material, immersion pocket

Stainless steel

Connection, electrical

Screw terminals

Degree of protection

IP42

Dimensions (W x H x D)

80 x 60 x 31 mm