QAE1020.024

Immersion temperature sensor 4 x 240 mm, LG-Ni1000, -5...105°C

Stock no. BPZ:QAE1020.024

Stock no. BPZ:QAE1020.024

With connecting cable

Additional info

Other technical data identical to QAE26.9

Summary

Packaging unit QAE1020.024 100 pieces

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

-5...105 °C

Measurement accuracy

At -50...180 °C: ±1.75 K

Time constant

<2.5 s (faulty format)

Immersion length

15...240 mm

Material, immersion pocket

Stainless steel

Connection cable

PVC

Cable length

2 m

Type of fixing

R¼ " thread

PN class

PN 16

Degree of protection

IP64

Diameter

4 mm

Packaging unit

100 pieces