QAD26.220

Strap-on temperature sensor with cable LG-Ni1000

Stock no. BPZ:QAD26.220

Stock no. BPZ:QAD26.220

With cable, without housing

Additional info

Supplied complete with strap for pipe diameters

from 10...50 mm.

Attribute

Value

Sensing element

LG-Ni 1000

Measuring range, temperature

-35...90 °C

Time constant

<10 s (faulty format)

Connection cable

2-wire

Cable length

2 m

Degree of protection

IP65