QAC2010

Outside sensor Pt100

Stock no. BPZ:QAC2010

Stock no. BPZ:QAC2010

For acquiring the outside temperature and – to a lesser degree – solar radiation, the effect of wind and the temperature of the wall.

Attribute

Value

Sensing element, temperature

Pt100

Measuring range, temperature

-50...70 °C

Time constant

14 min

Measurement accuracy

±0.3 K at 0 °C

Connection, electrical

Screw terminals

Material

Plastic (ASA)

Degree of protection

IP54

Dimensions (W x H x D)

80 x 92 x 50 mm