QAA64

Room temperature sensor LG-Ni1000 for mounting on recessed conduit boxes

Stock no. BPZ:QAA64

Stock no. BPZ:QAA64

For mounting on recessed conduit boxes.

Not suited for cooling in VAV installations.

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

0...50 °C

Measurement accuracy

At 0...50 °C: ±0.8 K

Time constant

6.5 min

Connection, electrical

Screw terminals

Degree of protection

IP40

Dimensions (W x H x D)

84 x 84 x 25 mm