QAA32

Room temperature sensor NTC 3 kOhm

Stock no. BPZ:QAA32

Stock no. BPZ:QAA32

Attribute

Value

Sensing element, temperature

NTC 3k

Measuring range, temperature

0...40 °C

Measurement accuracy

At 25 °C: ±0.3 K

Time constant

6 min

Connection, electrical

Screw terminals

Degree of protection

IP30

Dimensions (W x H x D)

97 × 100 × 36 mm